How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AD: | 8.85 |
| D: | 5.12 | T: | 2.188 |
| C: | 14 in | AE1: | 0.97 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 2.91 | BD: | 9 |
| RQ: | 7.98 in | BF: | 0.53 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| B: | 13 | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.043 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

