Grove Gear HMQ252-30-2-2.188-210TC-L3
Part #:HMQ252-30-2-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE1: | 0.97 |
| C: | 14 in | BF: | 0.53 |
| BD: | 9 | D: | 5.12 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AG: | 10.5 | I: | 7.5 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 13 | G: | 2.91 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.043 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Bore Code: | 35 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

