How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.68 | F: | 5.81 |
| V: | 4.26 in | RQ: | 8.54 in |
| AD: | 8.85 | T: | 2.188 |
| BD: | 9 | G: | 2.91 |
| C: | 14 in | BE1: | 0.5 in |
| AE1: | 0.97 | I: | 7.5 in |
| AJ: | 7.25 | B: | 13 |
| AG: | 10.5 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Output RPM: | 58.3 | Gear Type: | Worm |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 8.043 | Service Factor: | 1 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

