How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | V: | 4.26 in |
| F: | 5.81 | BF: | 0.53 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AG: | 10.5 |
| LQ1: | 8.61 in | G: | 2.91 |
| AE2: | 0.68 | BD: | 9 |
| C: | 14 in | D: | 5.12 |
| B: | 13 | AK: | 8.5 |
| I: | 7.5 in | AJ: | 7.25 |
| RQ: | 7.98 in | AD: | 8.85 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 36 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

