How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AE1: | 0.97 |
| T: | 2.25 | D: | 5.12 |
| BD: | 9 | C: | 14 in |
| AD: | 8.85 | AJ: | 7.25 |
| I: | 7.5 in | LQ1: | 8.61 in |
| V: | 4.26 in | RQ: | 7.98 in |
| BF: | 0.53 | AG: | 10.5 |
| BE1: | 0.5 in | F: | 5.81 |
| B: | 13 | AK: | 8.5 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 36 |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

