How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| BF: | 0.53 | AE1: | 0.97 |
| AJ: | 7.25 | B: | 13 |
| V: | 4.26 in | D: | 5.12 |
| AE2: | 0.68 | I: | 7.5 in |
| G: | 2.91 | AD: | 8.85 |
| F: | 5.81 | RQ: | 7.98 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BD: | 9 | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.25 in |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.043 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

