How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 14 in |
| I: | 7.5 in | G: | 2.91 |
| BD: | 9 | F: | 5.81 |
| V: | 4.26 in | AG: | 10.5 |
| AE1: | 0.97 | AD: | 8.85 |
| T: | 2.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| RQ: | 8.54 in | B: | 13 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AE2: | 0.68 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.043 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | HMQ252 | Bore Code: | 36 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

