How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.25 |
| BD: | 5.88 | AD: | 8.85 |
| B: | 13 | AK: | 4.5 |
| BE: | 0.38 in | RQ: | 7.35 in |
| D: | 5.12 | AJ: | 5.88 |
| G: | 2.91 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | F: | 5.81 |
| BF: | 0.41 | LQ: | 7.85 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Ratio: | 30:1 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-2 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

