How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ: | 7.85 in |
| AD: | 8.85 | C: | 14 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| RQ: | 7.35 in | G: | 2.91 |
| T: | 2.438 | BD: | 5.88 |
| F: | 5.81 | D: | 5.12 |
| AE2: | 0.68 | AK: | 4.5 |
| BF: | 0.41 | B: | 13 |
| AE1: | 0.97 | AJ: | 5.88 |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Assembly: | HMQ-2 | Ratio: | 30:1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 8.043 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

