Grove Gear HMQ252-30-2-2.438-180TC
Part #:HMQ252-30-2-2.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| G: | 2.91 | RQ: | 7.98 in |
| AE1: | 0.97 | B: | 13 |
| AJ: | 7.25 | BD: | 9 |
| F: | 5.81 | AE2: | 0.68 |
| AG: | 10.5 | C: | 14 in |
| T: | 2.438 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AD: | 8.85 |
Technical Specifications
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-2 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

