Grove Gear HMQ252-30-2-2.438-180TC-L2
Part #:HMQ252-30-2-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 8.85 |
| BD: | 9 | G: | 2.91 |
| V: | 4.26 in | AK: | 8.5 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | C: | 14 in |
| AE1: | 0.97 | T: | 2.438 |
| AE2: | 0.68 | AG: | 10.5 |
| I: | 7.5 in | BE1: | 0.5 in |
| D: | 5.12 | B: | 13 |
| F: | 5.81 | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

