Grove Gear HMQ252-30-2-2.438-180TC-L4
Part #:HMQ252-30-2-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | LQ1: | 8.61 in |
| I: | 7.5 in | F: | 5.81 |
| T: | 2.438 | V: | 4.26 in |
| C: | 14 in | D: | 5.12 |
| AE1: | 0.97 | AD: | 8.85 |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| B: | 13 | G: | 2.91 |
| AG: | 10.5 | RQ: | 7.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 8.043 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

