How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| AK: | 8.5 | RQ: | 8.54 in |
| AE1: | 0.97 | AE2: | 0.68 |
| C: | 14 in | AD: | 8.85 |
| D: | 5.12 | F: | 5.81 |
| T: | 2.438 | BF: | 0.53 |
| AG: | 10.5 | LQ1: | 9.17 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| B: | 13 | G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Ratio: | 30:1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 8.043 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

