How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2.438 | AD: | 8.85 |
| B: | 13 | RQ: | 7.35 in |
| BD: | 5.88 | G: | 2.91 |
| C: | 14 in | LQ: | 7.85 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.68 | D: | 5.12 |
| AE1: | 0.97 | F: | 5.81 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.043 |
| Service Factor: | 1 | Bore Code: | 39 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

