Grove Gear HMQ252-30-2-2.500-180TC-L1
Part #:HMQ252-30-2-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| AG: | 10.5 | G: | 2.91 |
| AE1: | 0.97 | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| T: | 2.5 | RQ: | 7.98 in |
| B: | 13 | AJ: | 7.25 |
| AE2: | 0.68 | V: | 4.26 in |
| AD: | 8.85 | F: | 5.81 |
| BD: | 9 | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 40 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

