Grove Gear HMQ252-30-2-2.500-180TC-L2
Part #:HMQ252-30-2-2.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | LQ1: | 8.61 in |
| AJ: | 7.25 | C: | 14 in |
| AK: | 8.5 | G: | 2.91 |
| V: | 4.26 in | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| AD: | 8.85 | AE1: | 0.97 |
| T: | 2.5 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| F: | 5.81 | BE1: | 0.5 in |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 8.043 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

