Grove Gear HMQ252-30-2-2.500-210TC-L3
Part #:HMQ252-30-2-2.500-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.5 |
| B: | 13 | AE1: | 0.97 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AE2: | 0.68 | I: | 7.5 in |
| AD: | 8.85 | BD: | 9 |
| BF: | 0.53 | C: | 14 in |
| D: | 5.12 | V: | 4.26 in |
| F: | 5.81 | AK: | 8.5 |
| AJ: | 7.25 | AG: | 10.5 |
| LQ1: | 8.61 in | G: | 2.91 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 40 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 8.043 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

