Grove Gear HMQ252-30-2-2.500-210TC-L4
Part #:HMQ252-30-2-2.500-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| C: | 14 in | G: | 2.91 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | F: | 5.81 |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LQ1: | 8.61 in | AG: | 10.5 |
| AD: | 8.85 | AJ: | 7.25 |
| AE2: | 0.68 | D: | 5.12 |
| T: | 2.5 | RQ: | 7.98 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.043 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

