How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | B: | 13 |
| BD: | 9 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | AD: | 8.85 |
| BF: | 0.53 | G: | 2.91 |
| AJ: | 7.25 | D: | 5.12 |
| BE1: | 0.5 in | AE2: | 0.68 |
| RQ: | 8.54 in | V: | 4.26 in |
| AG: | 10.5 | F: | 5.81 |
| C: | 14 in | LQ1: | 9.17 in |
Technical Specifications
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.043 | Gear Type: | Worm |
| Output RPM: | 58.3 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

