How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.91 |
| C: | 14 in | D: | 5.12 |
| AD: | 8.85 | AG: | 10.5 |
| AJ: | 5.88 | V: | 4.26 in |
| I: | 7.5 in | BF: | 0.41 |
| AE2: | 0.68 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| B: | 13 | AE1: | 0.97 |
| F: | 5.81 | LQ: | 7.85 in |
| T: | 2.5 | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

