How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AE1: | 0.97 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | G: | 2.91 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 2.688 |
| F: | 5.81 | AE2: | 0.68 |
| BE: | 0.38 in | D: | 5.12 |
| BD: | 5.88 | C: | 14 in |
| V: | 4.26 in | AD: | 8.85 |
| LQ: | 7.85 in | B: | 13 |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.043 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

