How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| V: | 4.26 in | T: | 2.688 |
| BD: | 9 | D: | 5.12 |
| I: | 7.5 in | RQ: | 7.98 in |
| AJ: | 7.25 | AG: | 10.5 |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AK: | 8.5 |
| BF: | 0.53 | AE1: | 0.97 |
| B: | 13 | F: | 5.81 |
Technical Specifications
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

