How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| B: | 13 | F: | 5.81 |
| AE1: | 0.97 | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
| D: | 5.12 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AK: | 8.5 |
| V: | 4.26 in | T: | 2.688 |
| C: | 14 in | AE2: | 0.68 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.043 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

