Grove Gear HMQ252-30-2-2.688-210TC-L1
Part #:HMQ252-30-2-2.688-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| BF: | 0.53 | I: | 7.5 in |
| LQ1: | 8.61 in | G: | 2.91 |
| T: | 2.688 | C: | 14 in |
| F: | 5.81 | V: | 4.26 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AD: | 8.85 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AG: | 10.5 | D: | 5.12 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ252 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Bore Code: | 43 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

