Grove Gear HMQ252-30-2-2.688-210TC-L4
Part #:HMQ252-30-2-2.688-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| AE2: | 0.68 | AJ: | 7.25 |
| AE1: | 0.97 | I: | 7.5 in |
| G: | 2.91 | BD: | 9 |
| V: | 4.26 in | RQ: | 7.98 in |
| BE1: | 0.5 in | F: | 5.81 |
| LQ1: | 8.61 in | T: | 2.688 |
| B: | 13 | AK: | 8.5 |
| AD: | 8.85 | C: | 14 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 43 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.043 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

