How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.91 | AK: | 4.5 |
| D: | 5.12 | AE2: | 0.68 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| BF: | 0.41 | AG: | 10.5 |
| AE1: | 0.97 | AD: | 8.85 |
| C: | 14 in | I: | 7.5 in |
| BD: | 5.88 | F: | 5.81 |
| B: | 13 | T: | 2.688 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 8.043 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

