How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 7.5 in |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | G: | 2.91 |
| AE2: | 0.68 | C: | 14 in |
| D: | 5.12 | T: | 2.938 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | RQ: | 7.35 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AJ: | 5.88 |
| AE1: | 0.97 | LQ: | 7.85 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.875 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.043 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

