How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ: | 7.85 in |
| AK: | 4.5 | D: | 5.12 |
| V: | 4.26 in | BF: | 0.41 |
| RQ: | 7.35 in | T: | 2.938 |
| AE1: | 0.97 | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
| BD: | 5.88 | B: | 13 |
| AD: | 8.85 | BE: | 0.38 in |
| I: | 7.5 in | AG: | 10.5 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

