Grove Gear HMQ252-30-2-2.938-180TC
Part #:HMQ252-30-2-2.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| C: | 14 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| BF: | 0.53 | F: | 5.81 |
| AD: | 8.85 | AG: | 10.5 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.91 | B: | 13 |
| T: | 2.938 | AE1: | 0.97 |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.043 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

