Grove Gear HMQ252-30-2-2.938-180TC-L2
Part #:HMQ252-30-2-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| RQ: | 7.98 in | BF: | 0.53 |
| AE1: | 0.97 | G: | 2.91 |
| T: | 2.938 | AJ: | 7.25 |
| C: | 14 in | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AD: | 8.85 |
| F: | 5.81 | D: | 5.12 |
| I: | 7.5 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 8.61 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Assembly: | HMQ-2 |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

