Grove Gear HMQ252-30-2-2.938-210TC-L9
Part #:HMQ252-30-2-2.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AD: | 8.85 | BF: | 0.53 |
| B: | 13 | I: | 7.5 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| V: | 4.26 in | F: | 5.81 |
| D: | 5.12 | RQ: | 7.98 in |
| AE2: | 0.68 | AE1: | 0.97 |
| T: | 2.938 | AJ: | 7.25 |
| AG: | 10.5 | C: | 14 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.043 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Ratio: | 30:1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

