How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 9.17 in |
| AE1: | 0.97 | AK: | 8.5 |
| AE2: | 0.68 | AD: | 8.85 |
| BE1: | 0.5 in | T: | 2.938 |
| AJ: | 7.25 | G: | 2.91 |
| V: | 4.26 in | RQ: | 8.54 in |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | F: | 5.81 |
| C: | 14 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | B: | 13 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.043 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

