How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BF: | 0.41 | T: | 3 |
| RQ: | 7.35 in | AD: | 8.85 |
| LQ: | 7.85 in | D: | 5.12 |
| F: | 5.81 | BD: | 5.88 |
| AG: | 10.5 | AK: | 4.5 |
| C: | 14 in | V: | 4.26 in |
| B: | 13 | I: | 7.5 in |
| AE2: | 0.68 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.043 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Diameter (in): | 3 in | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

