How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| AD: | 8.85 | BE: | 0.38 in |
| AE1: | 0.97 | AJ: | 5.88 |
| AE2: | 0.68 | AG: | 10.5 |
| LQ: | 7.85 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AK: | 4.5 | C: | 14 in |
| G: | 2.91 | B: | 13 |
| RQ: | 7.35 in | BD: | 5.88 |
| D: | 5.12 | T: | 3 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.043 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

