Grove Gear HMQ252-30-2-3.000-180TC-L2
Part #:HMQ252-30-2-3.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 9 |
| I: | 7.5 in | BE1: | 0.5 in |
| D: | 5.12 | G: | 2.91 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AG: | 10.5 | RQ: | 7.98 in |
| AE2: | 0.68 | B: | 13 |
| AE1: | 0.97 | T: | 3 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| C: | 14 in | F: | 5.81 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.043 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

