Grove Gear HMQ252-30-2-3.000-180TC-L3
Part #:HMQ252-30-2-3.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 8.61 in |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE1: | 0.97 |
| AK: | 8.5 | D: | 5.12 |
| G: | 2.91 | AE2: | 0.68 |
| T: | 3 | AD: | 8.85 |
| AG: | 10.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

