Grove Gear HMQ252-30-2-3.000-180TC-L4
Part #:HMQ252-30-2-3.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 7.98 in |
| B: | 13 | AJ: | 7.25 |
| F: | 5.81 | G: | 2.91 |
| D: | 5.12 | I: | 7.5 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 10.5 | LQ1: | 8.61 in |
| T: | 3 | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 8.043 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

