Grove Gear HMQ252-30-2-3.000-180TC-L9
Part #:HMQ252-30-2-3.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| C: | 14 in | BF: | 0.53 |
| V: | 4.26 in | T: | 3 |
| F: | 5.81 | AJ: | 7.25 |
| LQ1: | 8.61 in | I: | 7.5 in |
| BD: | 9 | D: | 5.12 |
| G: | 2.91 | AE1: | 0.97 |
| B: | 13 | AD: | 8.85 |
| AE2: | 0.68 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.043 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

