Grove Gear HMQ252-30-2-3.000-210TC
Part #:HMQ252-30-2-3.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| AD: | 8.85 | AK: | 8.5 |
| F: | 5.81 | T: | 3 |
| RQ: | 7.98 in | AE1: | 0.97 |
| G: | 2.91 | AG: | 10.5 |
| BF: | 0.53 | C: | 14 in |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AJ: | 7.25 | B: | 13 |
| D: | 5.12 | BD: | 9 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 48 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 8.043 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

