Grove Gear HMQ252-30-2-3.000-210TC-L2
Part #:HMQ252-30-2-3.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | RQ: | 7.98 in |
| AG: | 10.5 | C: | 14 in |
| V: | 4.26 in | AJ: | 7.25 |
| D: | 5.12 | T: | 3 |
| F: | 5.81 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AD: | 8.85 | BD: | 9 |
| AE1: | 0.97 | I: | 7.5 in |
| B: | 13 | LQ1: | 8.61 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.043 |
| Motor Frame Size: | 210TC | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

