How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AD: | 8.85 |
| BE: | 0.38 in | AE1: | 0.97 |
| AJ: | 5.88 | G: | 2.91 |
| I: | 7.5 in | V: | 4.26 in |
| AE2: | 0.68 | C: | 14 in |
| B: | 13 | LQ: | 7.85 in |
| F: | 5.81 | AK: | 4.5 |
| T: | 3 | AG: | 10.5 |
| BD: | 5.88 | D: | 5.12 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

