How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| BD: | 5.88 | T: | 3 |
| AK: | 4.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| RQ: | 7.35 in | AE1: | 0.97 |
| BE: | 0.38 in | AE2: | 0.68 |
| B: | 13 | LQ: | 7.85 in |
| AD: | 8.85 | V: | 4.26 in |
| I: | 7.5 in | F: | 5.81 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 48 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

