How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| B: | 13 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AG: | 10.5 | T: | 3 |
| BE: | 0.38 in | V: | 4.26 in |
| C: | 14 in | G: | 2.91 |
| AD: | 8.85 | BD: | 5.88 |
| F: | 5.81 | BF: | 0.41 |
| AE1: | 0.97 | RQ: | 7.35 in |
| AJ: | 5.88 | AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 3 in | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 8.043 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

