How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | B: | 13 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | BF: | 0.41 |
| AK: | 4.5 | F: | 5.81 |
| BD: | 5.88 | AG: | 10.5 |
| BE: | 0.38 in | V: | 4.26 in |
| LQ: | 7.85 in | T: | 3.188 |
| AJ: | 5.88 | AE1: | 0.97 |
| D: | 5.12 | AD: | 8.85 |
| C: | 14 in | AE2: | 0.68 |
Technical Specifications
| Ratio: | 30:1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.043 | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

