How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.68 |
| RQ: | 7.35 in | AE1: | 0.97 |
| AJ: | 5.88 | G: | 2.91 |
| AG: | 10.5 | D: | 5.12 |
| LQ: | 7.85 in | B: | 13 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | C: | 14 in |
| I: | 7.5 in | AK: | 4.5 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 58.3 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.043 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

