How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| AE1: | 0.97 | D: | 5.12 |
| BE: | 0.38 in | I: | 7.5 in |
| BF: | 0.41 | G: | 2.91 |
| V: | 4.26 in | B: | 13 |
| AD: | 8.85 | F: | 5.81 |
| LQ: | 7.85 in | AE2: | 0.68 |
| T: | 3.188 | C: | 14 in |
| AG: | 10.5 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.043 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

