How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| G: | 2.91 | B: | 13 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| AE1: | 0.97 | F: | 5.81 |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 7.25 | AE2: | 0.68 |
| T: | 3.188 | C: | 14 in |
| AD: | 8.85 | BD: | 9 |
| BE1: | 0.5 in | RQ: | 7.98 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

