How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 8.61 in |
| C: | 14 in | D: | 5.12 |
| AK: | 8.5 | AE2: | 0.68 |
| AD: | 8.85 | RQ: | 7.98 in |
| V: | 4.26 in | AE1: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| T: | 3.188 | I: | 7.5 in |
| AG: | 10.5 | BE1: | 0.5 in |
| G: | 2.91 | F: | 5.81 |
| BD: | 9 | B: | 13 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

