How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AK: | 8.5 |
| F: | 5.81 | BE1: | 0.5 in |
| C: | 14 in | D: | 5.12 |
| BF: | 0.53 | I: | 7.5 in |
| AD: | 8.85 | AE1: | 0.97 |
| RQ: | 7.98 in | G: | 2.91 |
| B: | 13 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | AE2: | 0.68 |
| BD: | 9 | T: | 3.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.043 |
| Output RPM: | 58.3 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

