How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 8.85 |
| AE1: | 0.97 | G: | 2.91 |
| C: | 14 in | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| RQ: | 7.98 in | BF: | 0.53 |
| I: | 7.5 in | BD: | 9 |
| T: | 3.188 | F: | 5.81 |
Technical Specifications
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Bore Code: | 51 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 8.043 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

